Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Menda® Pump-Top Dispensers

Menda® Pump-Top Dispensers
Menda® Pump-Top Dispensers
Menda® Pump-Top Dispensers
Menda® Pump-Top Dispensers

ESD Conductive (left)
ESD Dissipative(right)

ESD Protective Sleeve

Wash Bottle

  • Precision Dispensing Mechanism
  • Ideal for Cleaning Solutions
  • Several Sizes and Bottle Options

A simple, light touch on the dish top dispenses only the required amount of fluid. No stopper or cap to remove, nor any need to touch the bottle. Pumptop dispensers have patented “one-handed” operation to free operator’s hands, precision machined valves for smooth operation, no silicone or latex for ultra clean environments, and cam-lock hinge to keep lid open and closed, and reduce orders. Pumps are fabricated from 100% stainless steel and made in USA. Pure-Take® style pump also has patented purity protector to stop fluid from re-entering bottle and locking feature that will not leak when engaged, making it ideal for fluids applied with brushes and swabs. Take-Along® style pump has all same features as Pure-Take®, but to eliminate loss from evaporation and spills it does not include purity protector. One-Touch® style pump eliminates spraying and splashing and is perfect for cleaning with cotton balls, pads, and brushes.

Natural HDPE Bottle: High Density Polyethylene, suitable for many solvents. Translucent, white finish allows easy viewing of contents. Stable square shape and wide opening makes it easy to fill.

Yellow Dissipative ESD Protective Bottle: HDPE E9 Durastatic™ (by Vermason®) is permanently dissipative to protect static sensitive products, no migratory additives reduces risk of contamination, highly visible with ESD markings, and flask style shape for stability. Resistance to Ground (RTG): 109Ω.

Conductive ESD Protective Bottle: Black conductive HDPE provides maximum conductivity when needed, low tribo-charging will not easily produce a charge when moved/lifted, and low internal contamination protects contents. Resistance Point to Point (RTT): 102-106Ω.

Blue Dissipative ESD Protective Bottle: Permanently dissipative bottles by R&R Lotion® protect static sensitive printed circuitry, low tribocharging will not easily produce a charge when moved or lifted, and stable square shape. Resistance Point to Point (RTT): 109-1010Ω.

Amber Glass Bottle: Dark glass bottle protects light and plastic sensitive fluids, and still translucent to allow for easy viewing of content level.

ESD Protective Sleeves: Retrofit Natural HDPE bottles for static protection, charge can be removed to ground by placing on ESD protected work-surface. Resistance Point to Point (RTT): 106-109Ω.

Wash Bottle: Provides controlled delivery of solvents, cleaners, water, and oils. Angled non-drip spout delivers single drop or fine stream. All same material features as Yellow Dissipative ESD Protective Bottle.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer