• My Account
  • 0

Dust-Off® Plus

Dust-Off® Plus

Dust-Off® PLUS® has the patented 360° multi-directional Vector Valve® which delivers moisture-free, powerful air blasts to hard-to-reach areas. Nozzle not only moves up and down 180° but also in full 360° circles. Environmentally safe formula delivers 70% more compressed power. 100% ozone safe. Dust-Off® products feature DuPont® Dymel® 152a propellant (difluoroethane), the environmentally responsible choice.

Note: Hazardous material or contents under pressure. Cannot be shipped by air. No express delivery available. Please contact us for the most up-to-date MSDS information.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer