• My Account
  • 0

UV Protective Eyewear

UV Protective Eyewear

UV Protective eyewear blocks Ultraviolet radiation but also provides optimum light transmission in the visible. The Model A goggles provide air vents to allow air flow inside the goggle but preventing entry of UV. Model B Spectacles are lightweight and fit comfortably over prescription glasses. The Model C face shield offers full protection for the face and neck areas.

All types are CE approved and offer protection from all UV wavelengths from 240nm-400nm. Visible transmission 83-85% at 450-700nm, UV transmission <0.01% at 240-402nm.>


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer