• My Account
  • 0

UV and Safety Protective Eyewear

UV and Safety Protective Eyewear
UV and Safety Protective Eyewear
UV and Safety Protective Eyewear

Uvex Googles

Uvex Patriot

Wrap-Around

All clear Uvex® eyewear can be used as general-purpose safety eyewear or for additional UV protection. They have visible light transmission of 92% and will absorb 99.9% of UVA and UVB radiation up to 400nm. These are made in USA, and meet ANSI Z87.1-2010 and CSA Z94.3 eyewear requirements. The Uvex® Patriot series has lightweight, unilens style for panoramic vision, adjustable temple length, and duoflex® comfort cushions at the ends of the temples. The Uvex® Patriot and Uvex® Goggles series fit over most prescription eyeglasses and feature uvextreme® AF anti-fog/anti-scratch/anti-UV coating.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer