Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Milbond Adhesive System

Milbond Adhesive System

Milbond Adhesive System

  • Glass to Metal Bonding
  • Ideal for Mirror Mounting

Milbond is an elastomeric-epoxy adhesive system for most glass to metal bonding applications. Kit includes two components (part A and B) of adhesive and an adequate quantity of spacer material to maintain a bond layer thickness of 0.015" (0.38mm). This kit is used for substrates that will not be subjected to very hostile environments. Milbond can also be used in glass-to-glass, glass-to-plastic, metal-to-plastic, and metal-to-metal bonding. This is the adhesive asked for by name by most engineers and production managers. Contents: 400g of epoxy and 1,322 sq. in. of spacer coverage.

Note: Not recommended for use on anodized aluminum surfaces.

Common Specifications

Weight (g):
400

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer