• My Account
  • 0

Handheld UV LED Curing Spot Light

Handheld UV LED Curing Spot Light

  • 300mW/cm2 Illumination at 365nm
  • Compact 19.6mm Diameter Body
  • Multiple Timer Settings: 5, 10, 15, or 20 Seconds, or CW

The Handheld UV LED Curing Spot Light is a portable, easy-to-use solution for quickly curing UV adhesives. Powered by an included rechargeable lithium-ion battery, the compact design weighs only 180g. The Handheld UV LED Curing Spot Light includes a straight illumination head, a 3mm diameter 45° bending fiber probe, a battery charger (100 - 240V AC, 50/60Hz universal input), an additional battery, and a storage case. A fully charged battery delivers approximately 60 minutes of continuous operation, and requires a 1.5 hour charge. For benchtop configurations with hands-free operation, the Three-Screw Adjustable Ring Mount, #03-668, or V-Block Base, #03-665, is recommended.

Note: Please use appropriate protective UV eyewear and follow directions in instruction manual (available for download).

Common Specifications

Power Requirement:
100 - 240 V AC, 50/60 Hz universal input

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer