Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Handheld UV Curing Lamps

Handheld UV Curing Lamps
Handheld UV Curing Lamps
Handheld UV Curing Lamps
Handheld UV Curing Lamps

4 Watt, 115V, 365nm UV Curing Lamp, #86-800

6 Watt, 230V, 365nm UV Curing Lamp, #86-805

6 Watt, 115V, 365nm UV Curing Lamp, #86-804

  • 4-Watt and 6-Watt Models Centered at 365nm
  • Stands are Available for Hands Free Curing
  • Portable, High Intensity Design

Handheld UV Curing Lamps are portable benchtop lamps designed for a variety of applications including the fluorescence of stained gels, sterilization, or UV curing. These lamps feature ergonomically designed handles with conveniently placed on/off switches. Handheld UV Curing Lamps are ideal for quickly curing Edmund Optics’ full line of Norland Optical Adhesives.

Note: Stands are not included, but recommended for hands free curing or analysis.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer