• My Account
  • 0

TitanTL™ Telecentric Lenses

TitanTL™ Telecentric Lenses

TitanTL™ Telecentric Lenses

  • Large Field of View Options up to 242mm
  • Sensor Formats: 1/1.8”, 2/3”, 1” and 4/3”
  • <0.1° Telecentricity

TECHSPEC® TitanTL™ Telecentric Lenses are designed for machine vision systems and metrology applications that require a large field of view. These lenses feature large maximum sensor formats, a variety of working distance and magnification options, and a rear filter holder on the back of the lenses to allow for easy filter integration. On our 118mm, 182mm and 242mm FOV versions, the integrated mounting flange allows for ease of securing each lens without requiring an additional mount and provides an easy to locate reference plane. TECHSPEC® TitanTL™ Telecentric Lenses contain shims that provide adjustment for variation in camera sensor location, an adjustable iris and a 3 set screw lens mount for simple rotational alignment to the camera. Typical applications include automotive and electronic inspection, measurement and gauging applications.

Note: Detailed inspection reports included with each lens.

Common Specifications

MgF2 (400-700nm)
Telecentric Lens

Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer