• My Account
  • 0

PlatinumTL™ Telecentric Lenses

PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses
PlatinumTL™ Telecentric Lenses

0.367X C-Mount 1" Format, #88-602

1.7X Magnification, #63-232

#63-440

0.28X Magnification

0.55X C-Mount 1" Format, #88-603

0.9X Magnification

0.5X Magnification

0.28X Magnification, #62-933

0.5X Magnification, #62-932

  • <0.1° Telecentricity
  • High Contrast at 72 lp/mm Across Full Sensor Field
  • High Light Throughput f/6 Designs
  • Double Sided Telecentric Design

TECHSPEC® PlatinumTL™ Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications. These telecentric lenses feature the lowest f/# in the industry for high light throughput, less than 0.1° telecentricity, and less than 0.1% distortion. Our 28.7mm diagonal sensor format lenses are compatible with the Kodak 4MP 1.3” sensor and other larger format sensors (7µm pixel, 4k Line Scan Cameras). TECHSPEC® PlatinumTL™ Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. These lenses are ideal for high vibration environments and feature an optional recessed set screw for permanently securing the iris in place.

Common Specifications

Coating:
425 - 675nm BBAR
Type:
Telecentric Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram