• My Account
  • 0

CompactTL™ Telecentric Lenses

CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses
CompactTL™ Telecentric Lenses

40mm WD, 1X

300mm WD, 2X

220mm WD, 1X

65mm WD, 4X

110mm WD, 2X

65mm WD, 3X

65mm WD, 0.5X

65mm WD, 6X

110mm WD, 1X

110mm WD, 0.75X

65mm WD, 1X

65mm WD, 0.8X

110mm WD, 3X

40mm WD, 4X

300mm WD, 1X

110mm WD, 0.5X

65mm WD, 2X

65mm WD, 8X

40mm WD, 2X

40mm WD, 3X

  • Ultra-Compact Design
  • Ideal for Volume Inspection Applications
  • Variety of Working Distance and Magnification Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

Common Specifications

Coating:
MgF2
Type:
Telecentric Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer