• My Account
  • 0

LF Series Fixed Focal Length Lenses

LF Series Fixed Focal Length Lenses
LF Series Fixed Focal Length Lenses
LF Series Fixed Focal Length Lenses
LF Series Fixed Focal Length Lenses
LF Series Fixed Focal Length Lenses

28mm Focal Length, #85-199

28mm Focal Length, #85-200

50mm Focal Length, #85-203

100mm Focal Length, #85-204

  • Covers Large Format (LF) Sensors up to 43.3mm Diagonal
  • F-Mount Compatible
  • Compatible with 2k – 8k Line Scan Cameras and Mid-Sized Area Scan Arrays
  • Multiple Focal Length Options Available

TECHSPEC® LF Series Fixed Focal Length Lenses are designed for use with 2k, 4k, 6k, and 8k line scan cameras and mid-sized area scan arrays. Optimized for machine vision working distances, LF Series lenses feature high resolving powers to easily detect small defects. Additionally, these lenses also feature a lockable focus and iris, which is ideal for factory automation applications where vibrations can cause performance decreases. TECHSPEC® LF Series Fixed Focal Length Lenses are ideal for use in machine vision, web inspection, sorting, and identification applications.

Note: 28mm focal length does not work on all F-mount cameras. Camera F-mount must have an inner diameter greater than 42mm.

Common Specifications

Coating:
MgF2
Mount:
F-Mount
Type:
Fixed Focal Length Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer