Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Red Series M12 Imaging Lenses

Red Series M12 Imaging Lenses
Red Series M12 Imaging Lenses
Red Series M12 Imaging Lenses
Red Series M12 Imaging Lenses
Red Series M12 Imaging Lenses
Red Series M12 Imaging Lenses

6.4mm Focal Length, #57-909

3.6mm Focal Length, #57-907

8.0mm Focal Length, #69-255

4.4mm Focal Length, #57-908

7.2mm Focal Length, #57-910

  • High Resolution Infinite Conjugate Designs
  • Optimized for 1/3" and ½” Format Sensors
  • 400mm Minimum Working Distance

TECHSPEC® Red Series M12 Imaging Lenses feature a high resolution, all glass element design. The slight negative (barrel) distortion can be easily factored out since the Angular Field of View is increased, thereby offering more workable field of view (FOV) in the object domain. Threaded for M12 x 0.5, these lenses are optimized for 1/3” and ½” sensor formats. TECHSPEC® Red Series M12 Imaging Lenses are ideal for demanding imaging applications. Prescription data is available by submitting a Request for Prescription Form.

Note: Compatible TECHSPEC® M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

  • Blue Series M12 Lenses: High resolution finite conjugate designs optimized for machine vision working distances.
  • Rugged Blue Series M12 Lenses: Ruggedized versions of our Blue Series M12 Lenses, utilizing the same optics.
  • Green Series M12 Lenses: Finite conjugate designs optimized for machine vision working distances.
  • Red Series M12 Lenses: Infinite conjugate designs optimized for high resolution performance out to infinity.
  • HEO Series M12 Lenses: Harsh Environment Optics (HEO) sealed versions of our Red Series M12 Lenses.

Common Specifications

Mount:
M12 x 0.5 (S-Mount)
Type:
Micro-Video Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer