Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Infinite Conjugate Imaging Lenses

Infinite Conjugate Imaging Lenses
Infinite Conjugate Imaging Lenses

μ-Video Lens + #53-675 Adapter + Camera

  • 1.68 to 50.0mm Focal Length
  • Multi-Element Design
  • Large Field Coverage

Designed for use in micro sensor board cameras, these lenses provide excellent image quality in a small, versatile package. Optimized to cover 1/3" sensor formats (except #56-774), they are an ideal choice for wide angle and close focus applications. All lenses are threaded for M12 x 0.5. Some models with Back Focal Distances (dimension "C") less than 4mm may be incompatible with some color cameras due to the camera's Bayer filter. We recommend such lenses for use with monochrome cameras only. Lenses are designed for the 400nm to 700nm range. Ideal for use with our OEM Board Cameras.

Note: A line of M12 Imaging Lens Accessories is available for these products.

Common Specifications

Mount:
M12 x 0.5 (S-Mount)
Type:
Micro-Video Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer