Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Blue Series M12 Imaging Lenses

Blue Series M12 Imaging Lenses
Blue Series M12 Imaging Lenses

µ-Video Lens + Board Level Camera

  • MegaPixel High Resolution Finite Conjugate Designs
  • Optimized for 1/3” and ½” Sensors with Small Pixels
  • Multiple f/# Options for Performance from 150mm to Infinity

TECHSPEC® Blue Series M12 Imaging Lenses feature high resolution performance, along with the same great versatility of our TECHSPEC® Green Series M12 Imaging Lenses. Each lens consists of several precision glass elements mounted in a compact, aluminum housing. These lenses can connect to C-Mount cameras using the M12 x 0.5 Adapter for C-Mount Cameras (#53-675) or the M12 x 0.5 C-Mount Adapter with Rubber O-Ring (#59-241) for vibration-sensitive environments. TECHSPEC® Blue Series M12 Imaging Lenses are ideal for automotive, industrial, and medical imaging application. Prescription data is available by submitting a Request for Prescription Form.

Note: Compatible TECHSPEC® M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

  • Blue Series M12 Lenses: High resolution finite conjugate designs optimized for machine vision working distances.
  • Rugged Blue Series M12 Lenses: Ruggedized versions of our Blue Series M12 Lenses, utilizing the same optics.
  • Green Series M12 Lenses: Finite conjugate designs optimized for machine vision working distances.
  • Red Series M12 Lenses: Infinite conjugate designs optimized for high resolution performance out to infinity.
  • HEO Series M12 Lenses: Harsh Environment Optics (HEO) sealed versions of our Red Series M12 Lenses.

Common Specifications

Mount:
M12 x 0.5 (S-Mount)
Type:
Micro-Video Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer