• My Account
  • 0

InfiniTube™ FM Systems

InfiniTube™ FM Systems
InfiniTube™ FM Systems
InfiniTube™ FM Systems
InfiniTube™ FM Systems

InfiniTube FM-200 (1X), #58-310

InfiniTube FM In-Line Attachment, +10X Objectives, #58-312

  • Direct to Video C-Mount for ½" and Smaller Sensor Cameras
  • Internal Focusing

This in-line assembly system is used to mount infinite-conjugate objectives to C-mount cameras, yielding magnifications not possible with ordinary video lenses, such as 50X magnification. The InfiniTube™ system can be configured in a variety of fashions. It can be utilized alone (InfiniTube™ #58-310 or #58-309) for applications where illumination is provided from another source such as a backlight or directional illumination. The InfiniTube™ can also be configured for in-line illumination with attachments. The first in-line attachment (#58-313) has been designed for high performance with objectives having a magnification of 10X or below and is not suggested for use with higher magnification objectives. The second in-line attachment (#58-312) has been designed to work with increased efficiency when used with magnifications of 10X or higher, but can be utilized with all magnifications. All in-line attachments accept our Fiber Optic Light Guides with a 0.312" tip diameter. An InfiniTube™ In-line Assembly (#58-311) is also offered. Objective Adapters sold separately. A 9mm filter can be placed in the in-line attachment. C-Clamp with ¼-20 mounting hole (#57-788) sold separately.

Note: Standard system for 2/3" sensors still available.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram