Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

SWIR Fixed Focal Length Lenses

SWIR Fixed Focal Length Lenses

  • Short Wave Infrared Lenses for 800 - 2000nm
  • Excellent for NIR and SWIR Applications
  • 6 Focal Length Options for Increased Versatility
  • Supports up to 1" Sensor Formats at f/1.4

Short Wave Fixed Focal Length Lenses are the best choice for use with SWIR cameras. The SWIR spectrum is an ideal choice for a variety of applications, including solar cell inspection, security, and biomedical imaging. When utilized in conjuction with a SWIR camera, these lenses will permit imaging through silicon, imaging outdoors without additional illumination, detecting bruising on fruit, and a host of additional infrared applications.

Common Specifications

Mount:
C-Mount
Style:
SWIR
Type:
Fixed Focal Length Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer