• My Account
  • 0

Low Distortion Wide Angle Lenses

Low Distortion Wide Angle Lenses

  • Less than 3% and Less Than 1% Distortion Versions Available
  • High 3 MegaPixel Resolution
  • No Refocusing from 100mm to Infinity
  • CS-mount and C-mount Options

The optical design of these low-distortion wide-angle lenses enables users to achieve less than 3% distortion over a 125° field of view, or less than 1% distortion over a 110° field of view. Originally targeted for security applications, these wide-angle lenses maintain high resolution and can accommodate multi-megapixel camera sensors, making them an ideal replacement for machine vision or factory automation applications. No refocusing is needed from 100mm to Infinity. Locking screw for manual iris enables these wide-angle lenses to be used in high vibration environments.

Note: Image will be flipped (180° rotation).


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram