• My Account
  • 0

HD P-Iris Lenses

HD P-Iris Lenses

  • High Resolution Design for 5 MegaPixel Imaging
  • P-Iris Stepper Motor Control for Repeatability
  • Covers Full 2/3” Sensors with Multiple Focal Length Options

HD P-Iris Lenses are designed to maintain high image quality while easily adapting to variations in illumination. Each lens has a motor controlled iris stepper to precisely adjust light throughput or to vary the lens’s depth of field parameters. These lenses are also C-mount compatible to ease camera integration. HD P-Iris lenses are ideal for a wide range of indoor or outdoor machine vision applications including traffic monitoring, surveillance, or security.

Common Specifications

Mount:
C-Mount
Style:
Auto Iris
Type:
Fixed Focal Length Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer