• My Account
  • 0

UC Series Lenses

UC Series Lenses
UC Series Lenses
UC Series Lenses
UC Series Lenses
UC Series Lenses
UC Series Lenses
UC Series Lenses

16mm FL, #33-304

6mm FL, #33-301

25mm FL, #33-305

4mm FL, #33-300

8mm FL, #33-302

12mm FL, #33-303

  • Ultra-Compact (UC) Form Factor
  • 4K Resolution Designed for Small Pixels (≤2.2μm)
  • Optimized for 1/2.5" Sensors and Supports up to 1/1.8"

Our ultra-compact, TECHSPEC® UC Series Fixed Focal Length Lenses are designed to optimize performance, cost, and size without sacrificing quality or feel. Designed for pixels that are ≤2.2μm, these lenses provide high levels of resolution (>200 lp/mm) across the sensor and are compatible with all standard C-Mount cameras. TECHSPEC® UC Series Fixed Focal Length Lenses feature focus and iris adjustments, as well as recessed set screws, and are manufactured for use at typical machine vision working distances. While they are optimized for 1/2.5" sensors, many focal lengths will work on sensors up to 1/1.8". The TECHSPEC® UC Series lenses are an outstanding option for use on all smaller format camera sensors, along with both short and long working distance applications, making them ideal for inspection, factory automation, biomedical devices, and a broad range of other applications.

Common Specifications

Coating:
MgF2
Mount:
C-Mount
Type:
Fixed Focal Length Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer