Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Schneider Large Format F-Mount Lenses

Schneider Large Format F-Mount Lenses

  • Optically Corrected for Visible to Infrared
  • Optimized for Close Up Images
  • Covers a 43.2mm Sensor Diagonal

Ideal for surface inspection and line scan applications, Schneider Large Format F-Mount Lenses offer low distortion and uniform performance across the entire focal plane. Featuring a lockable focus and iris, these lenses have been optically corrected for the 400 – 1000nm wavelength range. They can cover up to 35mm format sensors (43.2mm sensor diagonal). Schneider Large Format F-Mount Lens has been highly toleranced to eliminate tilt in the image plane, providing repeatable and accurate results.

Common Specifications

Mount:
F-Mount
Type:
Fixed Focal Length Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer