• My Account
  • 0

Cx Series Fixed Focal Length Lenses

Cx Series Fixed Focal Length Lenses
Cx Series Fixed Focal Length Lenses
Cx Series Fixed Focal Length Lenses
Cx Series Fixed Focal Length Lenses
Cx Series Fixed Focal Length Lenses
Cx Series Fixed Focal Length Lenses
Cx Series Fixed Focal Length Lenses
Cx Series Fixed Focal Length Lenses

25mm Cx Series Fixed Focal Length Lens, #33-564

35mm Cx Series Fixed Focal Length Lens, #33-565

16mm Cx Series Fixed Focal Length Lens, #33-563

12mm Cx Series Fixed Focal Length Lens, #33-562

50mm Cx Series Fixed Focal Length Lens, #33-566

  • Compact Flexible (Cx) Housing Design
  • Modular 3-Piece Versions of our C Series Lenses
  • Accommodates Interchangeable Accessories such as Liquid Lenses

TECHSPEC® Cx Series Fixed Focal Length Lenses are designed with simplicity and versatility to easily integrate into a range of application types. The modular 3-piece design allows for flexibility to integrate precision fixed apertures, internal filter holders, or liquid lenses into the assembly. These lenses also feature a simplified focus mechanism with easy to use lock nut and recessed set screws to lock focus position into place. The Cx Series lenses are ideal for applications such as machine vision, factory automation, and research and development. For further documentation information or questions regarding ease of assembly and design support, please review our quick start guides, the lens manual or contact technical support.

Note: One accessory is required for use with the Cx Series lenses. Accessories available include apertures, filter holders, or liquid lens holders. The liquid lens holders are compatible with our Variable Focus Liquid Lenses.

Edmund Optics has created a family of high performance optical designs (the C Series family) and developed 4 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the C Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • C Series: Features locking cam focus and iris adjustment and is the most adjustable version of these optical designs; they are the typical high quality machine vision lenses.
  • Ci Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • Cr Series: Stability Ruggedized with all optics glued in place and a locking C-clamp focus ring for reduced pixel shift and improved focus stability.
  • Cx Series: Modular, flexible mechanics allows lenses to be taken apart for easy integration of accessories such as liquid lenses, apertures, and more.

Common Specifications

Coating:
425 - 675nm BBAR
Mount:
C-Mount
Type:
Fixed Focal Length Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram