Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

High Intensity LED Spot Light

High Intensity LED Spot Light

  • Provides 65mm Coverage at 300mm
  • Outputs 2,200 Lux at 300mm
  • 50,000 Hour Product Lifetime
  • Power Supply Included

These high intensity LED Illumination line lights are designed for applications requiring intense, structured illumination for either line scan cameras or large area inspection. These high luminance spot lights provide soft and even illumination in a compact housing. Suitable for long working distance imaging applications, the LEDs are precision aligned with a proprietary targeting system to provide very stable lighting with extremely even illumination and long life. The strobe output version flashes only when a trigger signal is applied. The duration of the strobe can be adjusted from 10-200μs via a knob located in the back of the unit. Trigger input signal can range from 3-24V (rising edge) and is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

Power Supply Specifications

  • Input Power: 90-264V AC @ 47-63Hz
  • Output Power: 30W, 24V Regulated DC Current
  • Mean Time Between Failures MTBF @ 25°: 50,000 hours
  • Operating Temperature: 0°C to 40°C
  • Dimensions: 112mm L x 60.3mm W x 35.1mm H
  • Weight: 510g
  • Connection: Tinned Leads

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer