Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Banner Industrial LED Area Lights

Banner Industrial LED Area Lights

  • Ideal for Working Distances from 0.15m to >2m
  • Potentiometer Option Allows Intensity Control
  • Optically Isolated Strobe Signal

Banner Industrial LED Area Lights were developed for machine vision and factory automation applications. With five extremely bright LEDs, the intensity of these lights will provide illumination to even the most light starved applications. Each light provides a 24" diameter spot at a distance of 1m and is available with a potentiometer option for the added versatility of intensity adjustment.

Note: Power supply and cabling (sold separately) are required for operation.

Drawings and pinouts available upon request, please contact our Applications Engineering Department for information.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer