Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Metaphase Technologies Spot Lights and Collimator

Metaphase Technologies Spot Lights and Collimator
Metaphase Technologies Spot Lights and Collimator

630nm, Red Metaphase Technologies Spot Light, #85-340

  • Ideal as Simple Spot Lights or Collimated Backlights
  • Compact Size for Easy Integration
  • Collimated Spot Size of 1.5"

Offered in multiple color options, Metaphase Technologies Spot Lights and Collimator are ideal for producing high contrast silhouettes. The collimator is easily attached or removed by simply sliding over the spot light.

Note: One spot light and power supply #87-354 is required for operation.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer