Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Advanced Illumination High Intensity Coaxial LED Spot Light Illuminators

Advanced Illumination High Intensity Coaxial LED Spot Light Illuminators

  • Compatible with 8mm In-Line Illumination Ports
  • Variable Intensity and Strobed Options
  • Multiple Versions Offered

Designed to fit into the common 8mm port found on many in-line illumination lenses, Advanced Illumination High Intensity Coaxial LED Spot Light Illuminators are a simple, compact lighting solution. Featuring state-of-the-art high intensity LEDs, these illuminators are ideal for even the most demanding illumination requirements.

Note: Required 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are optional and sold separately – these are potentiometers and may not provide the appropriate level of intensity control for low current LED lights.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer