Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Banner Industrial LED Linear Arrays

Banner Industrial LED Linear Arrays

  • Wide Selection of Colors and Lengths
  • Continuous or Strobed Operation Selectable
  • 10° Angular Spread
  • Sealed IP68 LED Linear Arrays Also Available

Banner Industrial LED Linear Arrays are ideal for illuminating large areas with maximum intensity. Arrays are available with a clear acrylic window or an acrylic diffusing window in a variety of color and length options. Compatible with standard DIN rail mounts, these high intensity LED linear arrays are easy to integrate into new and existing setups.

Note: Power supply and cabling (sold separately) are required for operation.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer