Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0
Your Selection
Category

LED Line Lights

LED Line Lights are used to provide bright, direct light for a number of industrial imaging applications such as factory automation or inspection. LED Line Lights are illuminators that emit light across a long, narrow area. LED Line Lights are ideal for many assembly line applications as they may be arranged in a linear pattern. LED Line Lights offer the ability to intensely illuminate a range of objects at once rather than providing centered light on a single small area.

Edmund Optics offers a wide range of LED Line Lights suited for many imaging needs. LED Line Lights offer the benefit of intense, direct light that can be easily used together to assemble an efficient light array to cover large areas. Many LED Line Lights also possess strobing capability for timed illumination. A selection of color options is also available to provide additional customization or for applications that require specific wavelengths.

Showing 1 - 1 of 1
Showing 1 - 1 of 1

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer