• My Account
  • 0

CCS Flat Dome Illuminators

CCS Flat Dome Illuminators

  • Even Illumination with Short Working Distance
  • Thin Profile Allows Easy Integration
  • Ideal for Inspecting Highly Reflective Objects

CCS Flat Dome Illuminators are ultra-thin (10mm) shadowless light sources that are ideal for applications requiring uniform light in a small package. Uniquely designed with a dot pattern in the diffuser surface, the flat dome provides even illumination at its output surface. Utilizing LEDs mounted perpendicular to the glass diffuser window, light reflects off the dot pattern and exits as omnidirectional uniform light. The required 24V power supply (#58-918) offers constant intensity.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer