Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Metaphase Technologies LED Linear Lights

Metaphase Technologies LED Linear Lights

  • Perfect Replacement for Linear Fluorescent Lamps
  • Very Diffuse, Isotropic Output
  • 3X the Brightness of Typical Fluorescent Illumination

LED line lights are the ideal high performance replacement for fluorescent tube lighting. LED illuminators feature a long lifespan and provide flicker and shadow free diffuse illumination absent of hotspots. With low power consumption and no warm-up time, LED illuminators are ideal for a wide variety of applications. Equipped with an adjustable bracket, Metaphase Technologies LED Linear Lights are capable of 0 - 180° positioning. Models are available with or without an in-line dimmer for intensity control that is easily adjusted by a tunable dial. A tilt bracket is included with each linear light.

Note: 8" and 14" illuminators require power supply #87-354. 23" and 48" illuminators require power supply #87-355.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer