• My Account
  • 0

Metaphase Technologies Collimated LED Backlights

Metaphase Technologies Collimated LED Backlights

Metaphase Technologies Collimated LED Backlight

  • Collimated Light Source for Silhouetting Applications
  • Light Collimation in Both X and Y Directions
  • Low Divergence Angles Ideal for use with Telecentric Lenses

Metaphase Technologies Collimated LED Backlights are high performance, uniform, collimated light sources for silhouetting applications. Unlike standard backlights with diffuse illumination angles, these backlights have collimated light rays in both the X and Y dimensions. The light rays exit the backlight at a low divergence angle, which helps improve edge contrast. When used in conjunction with a telecentric imaging lens, Metaphase Technologies Collimated LED Backlights are ideal for applications such as object and defect inspection. Collimated backlights are also ideal for space limited measurement applications, unlike Telecentric Illuminators with highly collimated light rays which can be large and cost restrictive.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer