• My Account
  • 0

Advanced Illumination Side-Fired Collimated LED Backlights

Advanced Illumination Side-Fired Collimated LED Backlights

Advanced Illumination Side-Fired Collimated LED Backlight

  • Collimated Light Source for Silhouetting Applications
  • Uniform Illumination and Low Heat Output
  • Low Divergence Angles Ideal for use with Telecentric Lenses

Advanced Illumination Side-Fired Collimated LED Backlights provide highly uniform, collimated illumination with low heat output. The low divergence angle of the light rays make them ideal for use with telecentric imaging lenses. While the light rays exiting standard backlights have wide and diffuse angles, the light rays exiting Advanced Illumination Side-Fired Collimated LED Backlights are collimated for improved edge contrast in silhouetting applications such as web inspection and defect detection. While Telecentric Illuminators with highly collimated light rays are ideal high precision measurement and gauging applications, they can be large and cost restrictive. Collimated Backlights can be a great option for space limited measurement applications.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer