• My Account
  • 0

Light Guide Mounting Adapters

Light Guide Mounting Adapters
Light Guide Mounting Adapters
Light Guide Mounting Adapters
Light Guide Mounting Adapters
Light Guide Mounting Adapters
Light Guide Mounting Adapters

T-Mount Light Guide Mounting Adapter, #53-048

#54-229

#54-250

Articulating Arm

Light Guide Mounting Adapter

C-Mount Light guide adapter with Light Guide

These optional Light Guide Mounting Adapters make mounting and integration easy. The versatile mounting adapter is used in some of our machine vision lens assemblies. It connects on one side to fiber optic light guides, using the matching fiber optic adapter, and is secured via a thumb screw. The opposite side features a 1-32 TPI male thread for easy integration with our line of C-thread Mounting Components. Our Articulating Arm Package also provides convenient, adjustable mounting. It includes one 3" long shaft, two knuckle ball-joints with ¼-20 threaded studs, and a ring clamp.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer