Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Dolan-Jenner MH-100 Metal Halide Fiber Optic Illuminator Model

Dolan-Jenner MH-100 Metal Halide Fiber Optic Illuminator Model

  • Twice as Bright as 150W Quartz-Halogen Illuminators
  • Useful for a Variety of UV, VIS, NIR Applications
  • Removable Internal UV/IR Cut Filter
  • 5300K Color Temperature
  • Built-In External Filter Holder
  • Low Housing Temperature

Dolan-Jenner's Fiber-Lite® MH-100 Metal Halide illuminator elevates illumination to a new level. It delivers more than two times the light output of a standard 150W Quartz-Halogen Illuminator. It is designed to produce a brilliant white light with true color rendering and balance. Features include 5300K color temperature, 20 to 100% intensity control via manual iris, low housing temperature, and removable UV/IR cut filter. With the UV/IR cut filter removed, the full UV-NIR metal halide lamp spectrum can be utilized. Additionally, built-in external filter holder and available tempered filters (35mm dia. x 2.5mm thick) allow modification of the illuminator's spectral output. Optimize the light output by using fibers with a core diameter of 3/8" to ½".

Our Liquid Light Guides and our Quartz Fiber Optic Light Guides are recommended when using the MH-100 for UV applications. Light guide adapters needed to mate with fiber optic light guides.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer