• My Account
  • 0

Dolan-Jenner DC-950H DC-Regulated Fiber Optic Illuminators

Dolan-Jenner DC-950H DC-Regulated Fiber Optic Illuminators

  • DC-Regulated Power Supply Less Than 0.5%
  • Low Output Power Ripple Less Than 0.4%
  • Remote Intensity Control from 0-5V DC Analog
  • 200 to 10,000 Hours Lamp Life

The DC-950H is a cost effective 150W quartz halogen light source designed specifically for machine vision lighting. With its universal 90-250V AC input, it is ideal for use in any region without additional adapters. In addition to the 0 to 100% intensity control and heat absorbing filter, the basic model features less than 0.4% variation in the power output as compared to typical 2% variance in non-regulated or AC-regulated illuminators. An optional iris and filter mount package (included with certain models) allow control of the color temperature and the inclusion of an additional 1" diameter filter. Built-in remote interface permits precise intensity control of output power via 0-5VDC analog input or an 8 bit digital interface. Digital control accomplished via #55-232 Digital-to-Analog Converter.

Note: Requires Dolan-Jenner SX Fiber Optic Adapters.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer