Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Dolan-Jenner MI-150 Fiber Optic Illuminator

Dolan-Jenner MI-150 Fiber Optic Illuminator
Dolan-Jenner MI-150 Fiber Optic Illuminator
Dolan-Jenner MI-150 Fiber Optic Illuminator

  • Intensity Control Via Adjustment Knob
  • Shadow-Free, Glare-Free Cold Illumination
  • Low Noise Level (25dB)
  • Lamp Life 1000 to 10,000 Hours (Depending on Intensity)
  • Internal IR Filter
  • Iris Option Available

The MI-150 series illuminator has been re-designed to feature an optional iris and 5 times longer lamp life. 150W EKE bulb lifetime is typically 1000-10,000 hours depending on intensity. The MI-150 features a low-profile top handle and side door for easy lamp changes. Additional features include: on/off rocker switch, intensity control via adjustment knob, and 25mm filter holder with the standard IR filter. Dolan Jenner SX Fiber Optic adapters needed to mate with fiber optic light guides. Replacement Bulb sold separately.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer