Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3282

VZM™ Imaging Systems


  • Analog and Digital Imaging Systems for VZM™ Lenses
  • Systems Available with and without Monitors

All of our turn-key VZM™ Imaging Systems are based around our VZM™ Zoom Imaging Lenses. All systems come with complete mounting and illumination accessories. System specifications are listed for 15.1" monitor and ½" sensor format camera. For additional help selecting the best system for your application, contact our Applications Engineering Department.

Technical Information

Systems Include
Description Stock No.
VZM™ Imaging Lens Dependent on Stock No. of System Purchased
Rack & Pinion Movement #03-609
Base: 13”W x 11”H x ½”T #53-009
15” Vertical Post #39-352
9” Horizontal Arm #52-220
90° Angle Mount #39-355
MI-150 Illuminator #55-718
Fiber Optic Ring Guide #54-174 (VZM™ 1000 and 1000i Systems use #54-175)
Fiber Optic Adapter #38-946 (VZM™ 1000 and 1000i Systems use #38-944)
Analog Only
Hitachi KP-D20B Camera #55-837
15.1" Diagonal Monitor #56-522 (Included with Some Systems, Dependent on Stock No. of System Purchased)
Y-C Cable, 12 ft. #54-644 (Systems with 15.1" Diagonal Monitor Include #39-255 Y-C Cable, 6ft.)
Digital Only
EO-3112 USB Color Camera #59-367
 
System Monitor Included System Mag* Analog System Resolution Digital System Resolution
Minimum Maximum Stock # Minimum Maximum Stock #
VZM 200i No 24-96X 26.66 lp/mm
@ 0.5X
106.64 lp/mm
@ 2.0X
#54-787 19.50 lp/μm
@ 0.5X
4.87 lp/μm
@ 2.0X
#59-846
VZM 300 No 36-144X 39.99 lp/mm
@ 0.75X
159.96 lp/mm
@ 3.0X
#54-786 13.00 lp/μm
@ 0.75X
3.25 lp/μm
@ 3.0X
#59-846
Yes 36-144X 39.99 lp/mm
@ 0.75X
159.96 lp/mm
@ 3.0X
#53-388 13.00 lp/μm
@ 0.75X
3.25 lp/μm
@ 3.0X
VZM 300i No 36-144X 39.99 lp/mm
@ 0.75X
159.96 lp/mm
@ 3.0X
#55-853 13.00 lp/μm
@ 0.75X
3.25 lp/μm
@ 3.0X
#59-847
Yes 36-144X 39.99 lp/mm
@ 0.75X
159.96 lp/mm
@ 3.0X
#53-780 13.00 lp/μm
@ 0.75X
3.25 lp/μm
@ 3.0X
VZM 450 No 34-216X 36.36 lp/mm
@ 0.7X
228.51 lp/mm
@ 4.5X
#54-785 14.30 lp/μm
@ 0.7X
2.27 lp/μm
@ 4.5X
#59-848
Yes 34-216X 36.36 lp/mm
@ 0.7X
228.51 lp/mm
@ 4.5X
#53-389 14.30 lp/μm
@ 0.7X
2.27 lp/μm
@ 4.5X
VZM 450i No 34-216X 36.36 lp/mm
@ 0.7X
228.51 lp/mm
@ 4.5X
#55-854 14.30 lp/μm
@ 0.7X
2.27 lp/μm
@ 4.5X
#59-849
VZM 1000 No 120-479X 124.97 lp/mm
@ 2.5X
499.87 lp/mm
@ 10.0X
#54-784 4.16 lp/μm
@ 2.5X
1.04 lp/μm
@ 10.0X
#59-850
Yes 120-479X 124.97 lp/mm
@ 2.5X
499.87 lp/mm
@ 10.0X
#54-397 4.16 lp/μm
@ 2.5X
1.04 lp/μm
@ 10.0X
VZM 1000i No 120-479X 124.97 lp/mm
@ 2.5X
499.87 lp/mm
@ 10.0X
#55-855 4.16 lp/μm
@ 2.5X
1.04 lp/μm
@ 10.0X
#59-851

*Using ½" Sensor and 15.1" Monitor

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×