Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1962

Switchable Lux/Footcandle Meter


  • 0 to 200,000 Lux / 0 to 20,000 FC

Our widest range dual mode meter features auto range step switchover, auto zero adjust, one-touch data hold function, silicon photo sensor, auto low-power alarm, sealed membrane keyboard, and signal output for optional system expansion. Includes vinyl case and instructions. Dimensions: 5.9" L x 3.1" W x 1.1" T; Weight: 8.0 oz.

Technical Information

 
Lux/FC Conversion Auto counting conversion
Display 3-½ digital LCD display / multi-function
Output 0 to 2V DC, 1mV / digital;
Impedance: 600 ohms;
3.5 Diameter phone output terminal for connection with recorder, controller, CPU converter.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×