Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3373

Stainless Steel Mounting Posts


  • English or Metric Options
  • English Posts: ¼-20 Tapped Base, 8-32 or ¼-20 S.H.S.S.
  • Metric Posts: M6 Tapped Base, M4 or M6 S.H.S.S.

These Stainless Steel Mounting Posts are available in ½" diameters and multiple lengths ranging from 1" - 12". Each mounting post has a thru-hole to allow an allen wrench to easily secure or remove mounts without having to remove the post from its fixture.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer
×