Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1655

Schlieren Systems


Applications for the Schlieren system include: the determination of refractive index, wind tunnel research, fluid and air current flow, internal character of glass, flame analysis, sound velocity and the mass of microscopic particles. Brightness variations on the screen will occur according to changes within the medium of the test area. A 35mm camera can be added to the system, enabling a photographic record to serve as a permanent reference. For lower light intensities, a video camera and monitor combination may better enhance your total Schlieren system. Using video, your results are enlarged, eye strain is reduced and you can record your results by video printer or commercial video cassette recorder.

Each system contains: 2 aluminized first-surface spherical f/10 mirrors (4 ¼" or 6" diameter) with λ/8 surface accuracy, overcoated with silicon monoxide and mounted in metal stands. Also included: light source, assembled Foucault tester, information and instructions.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×