eo_logo
  • Country/Region
  • cart   
 
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3824

Moku:Lab Multi-Instrument Device

Moku:Lab Multi-Instrument Device

Moku:Lab Multi-Instrument Device Moku:Lab Multi-Instrument Device (Back) Note: iPad not included +4
×
Moku:Lab Multi-Instrument Device
  • Two Models with 5 or 12 Selectable Instruments
  • 2 Channel Analog (BNC) Inputs and Outputs
  • Control and Switch Instruments Remotely via Wifi Connected iPad®
  • Instantly Share Data Across Multiple Platforms

The Moku:Lab Multi-Instrument Device eliminates the need for multiple laboratory testing and measurement devices by combining them into one unique, compact design. The device is remotely controlled via an intuitive, robust interface on an ad hoc WiFi connected iPad® that enables hand held real time device switching and measurement readout. Python, LabVIEW™, and MATLAB® control are also available via Ethernet connection. The Moku:Lab Multi-Instrument Device couples high-speed analog inputs and outputs to fast reconfigurable digital signal processing and measures, records, or generates signals from DC to 200 MHz. Settings such as scales, measurements, cursors, and input impedance are saved automatically when switching between instruments for consistent measurements. The device also allows for saving and sharing data instantaneously using an 8GB removable memory card and internet connected iPad® via email, Dropbox®, and iCloud® in MAT and .CSV formats.

Note: iPad® not included.

Technical Information

Moku:Lab Multi-Instrument Device - Base Model
Instruments Included with Base Model
Oscilloscope Spectrum Analyzer Waveform Generator Data Logger Arbitrary Waveform Generator

Moku:Lab Multi-Instrument Device - Full-suite Bundle
Instruments Included with Full-suite Bundle
Lock-in Amplifier Arbitrary Waveform Generator PID Controller Frequency Response Analyzer Laser Lock Box Phasemeter
Oscilloscope Spectrum Analyzer Digital Filter Box Waveform Generator Data Logger FIR Filter Builder

 

Additional Specifications
General and Environmental Characteristics
Power Consumption 20 W (typical)
30 W (when charging USB)
Power Voltage Range 100 to 240 V, 50/60 Hz
Operating Temperature 0 to +45°
Non-Operating Temperature -10°C to +60°C
Diameter 220mm
Height 43mm
Weight 3.73lbs
Security Kensington lock compatible
Analog Outputs
Channels 2 (BNC)
Bandwidth (-3 dB) >300 MHz
Sampling Rate 1 GS/s per channel
Resolution 16-bit
Voltage Range 2 Vpp into 50 Ω
Output Impedance 50 Ω
Output Coupling DC
Analog Inputs
Channels 2 (BNC)
Bandwidth (-3 dB) 200 MHz into 50 Ω
Sampling Rate 500 MS/s per channel
Resolution 12-bit
Voltage Range 1 Vpp / 10 Vpp
Input Impedance 50 Ω / 1 MΩ
Input Coupling AC / DC
AC Coupling Corner (-3 dB) 100 Hz into 50 Ω
30 Hz into 1 MΩ
SNR 60 dBFS (per sample)
Input Referred Noise 30 nV/√Hz above 100 kHz
External Trigger
Trigger Waveform TTL Compatible
Trigger Bandwidth DC to 5 MHz
Trigger Impedance Hi-Z
Min. Trigger Level 1.9V
Max. Trigger Level 5V
Connector BNC
On-Board Clock
Frequency 10 MHz
Accuracy <500 ppb 10
MHz Reference Input
Frequency 10 MHz ±250 kHz
Input Impedance 50 Ω
Input Range -10 dBm to +10 dBm
Connector BNC
10 MHz Reference Output
Output Frequency 10 MHz
Output Level -3 dBm
Connector BNC
×