Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1587

Metric Rotary Stages - Compact

60mm Dia. Metric Rotary Stage, #55-030

60mm Dia. Metric Rotary Stage, #55-030


  • Smooth, Manual Adjustment
  • 360° Coarse Movement, 1° Increments
  • Accepts Metric Posts When Used with Thread Adapter #55-036
  • Sturdy, Black Anodized Aluminum Construction

40mm square, 8mm thick top mounting adapter plate #58-290 mounts to M3 holes and provides a counterbore for ΒΌ-20 or M6 socket head cap screw. Compatible with the following stages: #55-029, #55-030, #55-031, #55-838, and #55-839.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×