Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2190

Metric Bar-Type Holders


  • Mount Optics 5 to 60mm in Diameter
  • M6 x 1.0 Mounting Thread
  • Max Edge Thickness of 2mm and 4mm

Made from black anodized aluminum with steel guides, these bar type lens holders allow quick and precise mounting of optics of various sizes. The crossed V-groove design centers the optics vertically and horizontally. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

Dimensional Specifications
A Max (mm) A Min (mm) B (mm) C (mm) D (mm) E (mm) Stock No.
25 5 48 40 12 10 #55-529
60 10 95 85 14 15 #55-530

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×