Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1753

Laser Focusing Singlets


These single element (Best Form Shape) singlets are designed to yield a minimum spot size using 632.8nm light. They will also work well for most visible diodes up to 670nm (focusing only). The coating (λ/4 MgF2) is optimized for 632.8nm to provide maximum transmission. Dopt was designed to accommodate 99% of the 1/e2 beam profile of the most commonly available HeNe lasers. Each element is pitch polished to minimize scratch/dig defects and to provide low surface scattering. All dimensions are in mm.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×