Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2580

Helicoid Barrel for 12.5mm Optics


  • 16mm of Linear Travel
  • Accepts 12.5mm Diameter TECHSPEC® Optics
  • Male and Female C-Mount Threads

TECHSPEC® Helicoid Barrel for 12.5mm Optics has an extended linear travel of 16mm and adds 41.9mm to a system’s length. This Helicoid Barrel is designed to hold 12.5mm diameter TECHSPEC® optics, ranging in edge thickness form 2 – 8.75mm. Based on our MMS Imaging Lenses, smooth helical movement provides twice the travel of our Helicoid Barrel for 15mm Optics #54-392. TECHSPEC® Helicoid Barrel for 12.5mm Optics includes a retaining ring and position-locking set screws. Ideal for relay lens systems in imaging applications.

Note: Extra retaining ring used to maintain fixed position of lens adapters sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer
×