Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1659

Green Monochromatic Lamps

  • Ideal for Viewing Brewster’s Fringes and Newton’s Rings
  • Greater Visibility than Helium Type Lighting
  • Includes 110V US Plug Power Supply and Tilting Base (30° Tilt Forward)

Green Monochromatic Lamps are an ideal light source for testing the flatness of polished optical surfaces. The 12W and 16W lamps contain two uncoated fluorescent bulbs. Cosmetic imperfections on the window may exist but they do not affect performance.

The green light of these lamps enhances the contrast of interference rings, and helps eliminate eye fatigue. Each window is composed of two plastic sheets, one diffusing white sheet, and one transparent green sheet which passes only the green 546.1nm line of the mercury spectrum. Each Green Monochromatic Lamp is tilted forward at a 120° angle of diffusion, allowing uniform illumination over the surface of interest, and can be suspended with a chain for various mounting configurations.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×