Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1322

Fluorescent Ultra High Frequency Ring Lights


  • Longer Working Distances Than Fiber Optic Ring Light Guides
  • Available to Fit a Large Range of Lens Diameters - 0.5" to 2.64"
  • 360º Uniform Shadow Free Illumination

Our High Frequency Fluorescent Ring Lights feature tri-band phosphor bulbs with many different color options and easy lamp replacement. Staying cool to the touch, the polycarbonate plastic housing does not radiate heat that could affect samples. Ring configuration allows 360° diffuse illumination with strong intensity even at long distances. These Fluorescent Ring Lights are useful in inspection and assembly environments. They are also especially well suited for video and machine vision applications, providing flicker-free, high frequency output. When illuminating reflective objects, our Polarizer/Analyzer Accessory Kits are easily integrated and can improve image quality by reducing glare. Variable intensity option allows for 10 – 100% adjustment. Fixed versions feature a 7ft cord length from end of unit to plug-in wall transformer; Variable versions feature a 6ft cord length from unit to control ballast and 7ft input power cable.

Technical Information

Typical Light Output in Footcandles - White 5100K Bulb
Working Distance Intensity Approximate Spot Diameter
152.4mm 600fc 254.0mm
228.6mm 265fc 355.6mm
304.8mm 140fc 457.2mm

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×