Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3547

Experimental Grade Radius Mirrors


Radius mirrors have curved spherical surfaces that have a metallic coating. If concave, the mirror has a positive focal length and will focus light. If convex, the mirror has a negative focal length and will disperse light.

Experimental Grade Radius Mirrors are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer
×