Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3641

EO Autofocusing USB 2.0 Compact Camera System


  • Integrated Autofocus Lens Focuses from 100mm to infinity
  • Greater than HD Resolution
  • Lightweight, Ultra Compact Design

The EO Autofocusing USB 2.0 Compact Camera System offers high clarity, high resolution images from 100mm to infinity. The EO Autofocusing USB 2.0 Compact Camera System does not need to be adjusted for changes in light conditions, as it automatically corrects for gain, exposure, contrast, and white balance. Featuring a compact, but robust magnesium housing, the EO Autofocusing USB 2.0 Compact Camera System can be easily integrated into space-sensitive, embedded systems, including kiosks, medical devices, or biometry applications.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer