Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2704

Compact Spectroradiometers


  • Used to Measure Light Sources
  • Provides Quick Calibration of LEDs
  • NIST Certificate Included

Spectroradiometers are calibrated spectrometers with the correct geometry to characterize light sources. Our spectroradiometer has a quartz cosine receptor and is calibrated to measure absolute spectral irradiance of light sources. It can be used as a quick, handheld device to verify center, dominant, and centroid wavelengths, intensity, and color of LED and other light sources. In addition to LED calibration and color analysis, this spectroradiometer is useful for solar studies, photo-stability testing, and photobiology and photochemistry applications.

The spectroradiometer can be easily integrated in the field or lab environment with the plug and play USB 2.0/1.1 interface, auxiliary trigger capability, and easy to use Windows® XP compatible software. The software allows timeline recording, data smoothing, color measurement, external pulsed light capturing, and other data handling functions.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×