Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3565

TECHSPEC Cage System Square Mounting Plates

#85-737
#85-738

#85-737

#85-738


  • 2" Square Plates with Rod Holes on 57mm Bolt Circle
  • Mounts Large Diameter Optical Components
  • Interface Plates Adapts Square Plates and Standard Cage Plates

TECHSPEC® Cage System Square Mounting Plates are designed to allow larger diameter optical components to be mounted within a TECHSPEC Optical Cage System. The 57mm bolt circle allows components with diameters of up to 50mm to be easily integrated into a TECHSPEC Optical Cage System. An interface plate is available that can adapt TECHSPEC Cage System Square Mounting Plates, with rods on a 57mm bolt circle, and standard cage plates, with rods on a 38mm bolt circle, to each other. Additionally, the interface plate can be secured to the 43mm port of the cage sphere (#85-624).

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×